??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM MC-XA-049-D30,0-5
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MC-XA-049-D30,0-5
VERF
Availability
no more available
BC
Order code
BAM034A
TC
Product identifier
BAM MC-XA-049-D30,0-5
PX
Product view
56137_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.350 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = for ultrasonic sensors BUS, for sensors Ø30 mm, Material = 1.4404 stainless steel Silicone SI 70/101, Dimension = Ø 50 x 40 mm, Mounting part = Screws, clamps, Ambient temperature = -20...80 °C, Approval/Conformity = EHEDG, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.